IESNA:LM-63-2002
[TEST]P1055181
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]873
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
577.3 571 568.6 564.3 558.5 551.2 541.6 531.5 519.9 506.8
491.4 476.4 459.5 442.6 424.8 406.4 387.6 368.3 348.5 327.3
307.5 286.2 265 244.2 223 201.3 179.6 156.9 134.7 113
90.3 70.5 51.6 34.3 17.9 5.8 0
577.3 580.7 576.8 570.1 559 543.5 525.2 506.4 483.7 461.9
438.8 415.1 389.5 363.5 336.9 310.9 284.8 259.2 234.6 210
186.3 163.2 140.9 119.7 102.8 89.3 76.7 64.7 54.1 43.9
35.2 27.5 20.3 14 8.7 3.9 0
577.3 573.9 566.7 549.8 525.7 501 472.6 442.2 408.8 375.5
340.8 307.5 275.1 245.2 217.7 191.6 165.1 146.7 133.2 120.2
107.2 96.5 86.4 76.7 68.5 60.8 53.1 46.3 40.1 33.8
27.5 22.2 17.4 12.6 7.7 3.9 0
577.3 573.9 559.5 534.4 505.4 470.6 433.9 393.9 353.8 315.2
278 245.2 213.8 183.9 162.2 147.7 133.7 122.1 110.1 99.9
90.7 82.5 74.8 67.6 60.8 54.5 48.3 42.5 36.7 31.4
26.1 21.2 16.4 12.1 7.7 3.9 0
577.3 575.4 561.4 533.9 500.6 463.4 422.4 378 335.5 295.9
258.2 224.9 192.6 168 153 139.5 127.4 116.3 105.2 95.6
87.4 79.6 72.4 65.6 58.9 52.6 46.8 41.5 35.7 30.4
25.6 20.8 15.9 11.6 7.2 3.4 0
